IESNA:LM-63-2002
[TEST]P1383134
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2D-830-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 147W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (52) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]3.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17291.0
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1959.5 1959.5 1939.7 1927.8 1947.6 1983.2 2003.0 2046.6 2121.8 2228.7 2367.2 2513.7 2687.9 2893.7 3123.3 3384.6 3657.7 3919.0 4136.7 
4287.1 4382.1 4413.8 4287.1 3958.6 3214.3 2299.9 2177.2 1571.5 914.4 589.8 407.7 265.2 186.1 146.5 95.0 27.7 7.9 0.0 
1959.5 1947.6 1931.8 1923.9 1935.7 1975.3 1999.1 2046.6 2125.7 2228.7 2363.3 2521.6 2691.8 2893.7 3135.2 3396.4 3669.6 3930.8 4136.7 
4295.0 4394.0 4413.8 4306.9 3998.1 3230.2 2331.6 2177.2 1583.4 922.3 597.7 407.7 292.9 186.1 138.5 91.0 31.7 11.9 0.0 
1959.5 1943.6 1931.8 1927.8 1951.6 1995.1 2042.6 2105.9 2189.1 2311.8 2450.3 2612.6 2782.9 2984.7 3222.3 3479.6 3764.6 4021.9 4259.4 
4437.5 4548.4 4588.0 4508.8 4239.6 3574.6 2577.0 2426.6 1817.0 1060.9 665.0 439.4 316.7 241.5 146.5 95.0 39.6 11.9 0.0 
1959.5 1951.6 1943.6 1943.6 1975.3 2034.7 2102.0 2185.1 2288.0 2410.8 2557.2 2715.6 2897.7 3087.7 3313.3 3566.7 3839.8 4128.8 4386.1 
4603.8 4754.2 4829.4 4813.6 4647.3 4239.6 3285.6 3060.0 2323.7 1492.4 839.2 534.4 360.2 253.3 178.1 114.8 43.5 11.9 0.0 
1959.5 1951.6 1955.5 1971.4 2010.9 2082.2 2173.2 2276.2 2391.0 2517.6 2664.1 2826.4 2996.6 3186.6 3400.4 3637.9 3907.1 4188.1 4481.1 
4730.5 4944.2 5082.8 5138.2 5110.5 4900.7 4449.4 4259.4 3352.9 2264.3 1349.9 696.7 399.8 253.3 182.1 106.9 43.5 15.8 0.0 
1959.5 1959.5 1975.3 2003.0 2054.5 2133.7 2228.7 2339.5 2466.2 2604.7 2751.2 2905.6 3063.9 3250.0 3451.9 3677.5 3930.8 4196.1 4485.0 
4766.1 5027.4 5241.1 5387.6 5482.6 5482.6 5328.2 5257.0 4888.8 3887.3 2212.8 1207.4 577.9 344.4 194.0 99.0 43.5 15.8 0.0 
1959.5 1967.4 1991.2 2034.7 2102.0 2177.2 2272.2 2383.0 2493.9 2624.5 2751.2 2889.7 3048.1 3206.4 3400.4 3606.2 3835.8 4081.3 4326.7 
4595.9 4861.1 5118.4 5352.0 5526.1 5656.8 5724.1 5739.9 5672.6 4944.2 4152.5 2636.4 1389.5 617.5 253.3 106.9 51.5 23.8 
0.0 
1959.5 1963.4 1995.1 2054.5 2133.7 2216.8 2303.9 2398.9 2493.9 2588.9 2695.8 2814.5 2945.2 3091.6 3257.9 3443.9 3657.7 3879.4 4109.0 
4370.2 4611.7 4853.2 5078.8 5292.6 5498.4 5668.6 5684.5 5486.6 5205.5 5047.2 4457.3 3388.5 1583.4 415.6 182.1 71.3 
27.7 0.0 
1959.5 1975.3 2014.9 2086.2 2169.3 2256.4 2343.5 2418.7 2489.9 2565.1 2644.3 2735.4 2838.3 2953.1 3095.6 3257.9 3451.9 3665.6 3879.4 
4112.9 4358.4 4595.9 4817.6 5027.4 5233.2 5332.2 5300.5 5015.5 4991.7 4932.4 4979.9 4532.5 2426.6 827.3 229.6 
79.2 31.7 0.0 
1959.5 1975.3 2014.9 2094.1 2189.1 2284.1 2375.1 2446.4 2513.7 2581.0 2652.2 2723.5 2806.6 2921.4 3060.0 3214.3 3412.3 3618.1 3831.9 
4053.6 4295.0 4520.7 4738.4 4956.1 5162.0 5165.9 5094.7 4805.7 4821.5 4686.9 4841.3 4580.0 2268.3 403.8 130.6 
59.4 31.7 0.0 
1959.5 1967.4 2018.9 2102.0 2193.0 2288.0 2387.0 2470.1 2525.6 2588.9 2664.1 2735.4 2818.5 2929.3 3063.9 3222.3 3412.3 3634.0 3847.7 
4077.3 4314.8 4544.4 4785.9 4983.8 5185.7 5165.9 5086.7 4805.7 4829.4 4679.0 4829.4 4401.9 2014.9 296.9 118.8 55.4 
31.7 0.0 
